VB.239 Three-arm knobs

Duroplast, hub with pre-drilled hole

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Standard execution

Black-oxide steel hub with uncovered front end and pre-drilled blind hole. See table for maximum permissible boring diameters d' and d".

VB.239 - Three-arm knobs 
General information

Applications

This knob has been designed for heavy duty work where the use of a hammer for a firmer clamping action is required.

Accessories

Accessories on request

Axial retaining washer type GN 184.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT