CFV. Detent hinges

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

Resistant torque 1.5 or 3 Nm.

  • CFV-SH: pass-through holes for countersunk head screws.
  • CFV-EH: pass-through holes for hexagonal head screws.
General information

Rotation angle (approximate value)

Max 210° (-90° and +120° being 0° the condition where the interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

The detent device (ELESA patent) allows four different detent positions of the door (-90°, 0°, +70°, +115°).

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

Resistant torque

All detent positions guarantee a resistant torque of about 1.5 or 3 Nm (which is the torque that must be applied to free the detent device of the hinge).

The hinge had been tested with more than 20.000 opening and closing cycles and the value of the resistant torque was unchanged.

CFV-SH - Pass-through holes for countersunk head screws 
CFV-SH - Pass-through holes for countersunk head screws 
Resistance testsAxial StressRadial Stress70° e 115° Angled stress90° Angled Stress
CFV-SH - Pass-through holes for countersunk head screwsCFV-SH - Pass-through holes for countersunk head screwsCFV-SH - Pass-through holes for countersunk head screwsCFV-SH - Pass-through holes for countersunk head screws
DescriptionMaximum working load Ea [N]Load at breakage Ra [N]Maximum working load Er [N]Load at breakage Rr [N]Maximum working load E70 and E115 [N]Load at breakage R70 and R115 [N]Maximum working load E90 [N]Load at breakage R90 [N]
CFV.65 SH-613204480207050602150317016303380
CFV.65 EH-61520384019404900143036609703140
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT