VRA Vacuum cup fittings

For VVB, VVC, VVD e VVE High grip vacuum cups, aluminium or steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium or zinc-plated steel.

Standard executions

  • VRA-MF-A: aluminium, male-female connection for VVB, VVC, VVD, and VVE vacuum cups.
  • VRA-MF-B: steel, male-female connection for VVB vacuum cups.
  • VRA-MF-C: steel, male-female connection for VVB, VVC, VVD, and VVE vacuum cups.
  • VRA-MM-A: steel, male-male connection for VVB vacuum cups.
  • VRA-MM-B: steel, male-male connection for VVB, VVC, VVD, and VVE vacuum cups.
General information

Features and applications

VRA reducers can be used to connect vacuum cups to vacuum cup suspensions with different threadings.

They allow both the change from male to female and the adaptation to GAS, metric or NPT threadings.

See Technical Data for vacuum cups .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT