Technical specifications
Scroll horizontally
Main specifications
Standard executions
- DIN 508-8: steel class 8 (tensile strength 800 N/mm2), without threaded hole.
- DIN 508-NI: AISI 304 stainless steel, without threaded hole.
- DIN 508-8 (d): steel class 8 (tensile strength 800 N/mm2), with threaded hole.
- DIN 508-10 (d): black-oxide steel class 10 (tensile strength 1000 N/mm2), with threaded hole.
- DIN 508-NI (d): AISI 316Ti stainless steel, with threaded hole.
/webapp/wcs/stores/servlet/RedirectToProductView?storeId=11651&langId=-1&catalogId=10051&getCategoryPadre=true&productName=
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.