ANPS Dismountable split set collars

Clamping assembly, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer.

Screws and nuts

Two cylindrical head screws with hexagon socket and AISI 316 stainless steel nuts supplied assembled with the two semi-split set collars.

General information

Features and applications

  • Suitable for assembly on idle shafts as end stops, for fixing end limit switches, pulleys, supporting pins or other components.
  • They avoid damage to the surfaces of the shaft.
  • Anticorrosive material: possibility of use even in the presence of liquids.
  • Resistant to several cleaning cycles with solvents and other chemical agents, for this reason they can be used for applications in the pharmaceutical or food industry.

Technical data

Assembly on h7 ÷ h11 tolerance round shafts.

Special executions on request

Dismountable split set collars with keyway DIN 6885/1

ANPS - Dismountable split set collars 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT