VC.792-XX Handwheels with lobes

for gravity and positive drive position indicators, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

Black-oxide steel boss, H7 reamed hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.

  • VC.792-GXX: for gravity indicators.
  • VC.792-PXX: for positive drive indicators.

Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.

General information

Features and applications

The ergonomic design enables an effective grip. The lobed shape with no cavities prevents unhealthy residues from depositing and guarantees perfect cleaning.

Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.

Indicator choice  (to be ordered separately)

To choose the indicator see the table below for possible assembly with indicators.

See also "Assembly instructions" for gravity indicators type G or positive drive indicators type P.

Accessories

Accessories on request

Cover CP-XX for use without the indicator.

Other executions

Special executions on request

Knob with stainless steel boss.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT