SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for gravity and positive drive position indicators, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
Black-oxide steel boss, H7 reamed hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.
- MBT-GXX: for gravity indicators.
- MBT-PXX: for positive drive indicators.
Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.
Ergonomy and design
The fine pitch knurling on the outside rim of the knob, allows a safe and comfortable grip, offering the operator the possibility of operating under the most different working conditions in a sensitive and ergonomic way and simplifying the adjustment of the knob during rapid rotation (or screwing) without any unpleasant angular work for the hand and wrist.
Indicator choice (to be ordered separately)
To choose the indicator see the table below for possible assembly with indicators.
See also "Assembly instructions" for gravity indicators type G or positive drive indicators type P.