SQMA Angle brackets for profile structures

Ganter Norm GN 960

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Standard executions

  • SQMA-B-MT: natural aluminium, matte finish.
  • SQMA-B-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
  • SQMA-B-SR: aluminium, epoxy resin coating, RAL 9006 grey colour, matte finish.

Closing cap

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Screws, nuts and washers.

Zinc-plated steel.

General information

Features and applications

SQMA. fixing angles are particularly suitable for the assembly, in a very easy way, of structures made out of aluminium profiles (dimensions 30/40/45 mm) for safety protections of machines and equipment.

SQMA - Angles for profile structures 
Other executions

Special executions on request

Angles without cover, screws, nuts and fixing inserts (SQMA-A).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT