RML-US Unshielded cylindric magnets

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RML-US-AN: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C.
  • RML-US-ND: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C.

Retaining magnets technical data.

General information

Features and applications

RML-US retaining magnets are unshielded cylindric magnets.

They are mostly attached by gluing.

When used without air gap, RML-US unshielded magnets have lower adhesive forces than the magnet systems RML 772) in which magnetic shielding increases enormously the intensity of the adhesive force acting on the surface.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT