GN 612-NI Locking indexing plungers

rest in retracted position, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel.

Plunger

Turned and nickel-plated stainless steel.

Suggested tolerance for matching hole = H7.

Locking nut

Stainless steel.

Lever

Sintered AISI 316 LHC stainless steel.

Lever cover

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 612-A-NI: without lever cover, without locking nut.
  • GN 612-AK-NI: without lever cover, with locking nut.
  • GN 612-B-NI: with lever cover, without locking nut.
  • GN 612-BK-NI: with lever cover, with locking nut.
General information

Features and applications

GN 612-NI lever indexing plungers are used when the plunger must be retracted quickly.

By rotating the lifting lever by 180°, a notch keeps the plunger in the retracted position.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT