GN 612 Locking indexing plungers

rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Black-oxide steel.

Plunger

Turned and nitrided steel

Suggested tolerance for matching hole = H7.

Locking nut

Black-oxide steel.

Lever

Black-oxide steel.

Lever cover

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 612-A: without lever cover, without locking nut.
  • GN 612-AK: without lever cover, with locking nut.
  • GN 612-B: with lever cover, without locking nut.
  • GN 612-BK: with lever cover, with locking nut.
General information

Features and applications

GN 612 lever indexing plungers are used when the plunger must be retracted quickly.

By rotating the lifting lever by 180°, the plunger stops in the retracted position. The lever is kept in this position by a notch.

Accessories

Accessories on request

Black-oxide steel flange GN 612.1 to assemble the indexing plunger to the machine.

GN 612-A - Without lever cover, without locking nut 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT