CFMY Lift-off hinges

SUPER-technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Rotating pin

Self-lubricating glass-fibre reinforced polyamide based (PA) technopolymer, black colour.

Standard executions

Pass-through holes for countersunk head screws.

  • CFMY-D: rotation pin fitted on the right hinge body.
  • CFMY-S: rotation pin fitted on the left hinge body.
CFMY-D - Pin fixed to the right body 
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFMY-D - Pin fixed to the right body 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFMY-D - Pin fixed to the right bodyCFMY-D - Pin fixed to the right bodyCFMY-D - Pin fixed to the right body
DescriptionMax limit static load
Sa [N]
Max limit static load
Sr [N]
Max limit static load
S90 [N]
CFMY.40800500400
CFMY.5012001100700
CFMY.60205016001250

The max static load is the value above which the material may break thus prejudicing the hinge functionality. Obviously, a suitable factor, according to the importance and the safety level of the specific application must be applied to this value.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT