CFGY Lift-off hinges

For profiles, SUPER-Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide (PA) SUPER-technopolymer, black or grey colour RAL 7040 (C33), matte finish.

Rotating pin

Self-lubricating glass-fibre reinforced polyamide based (PA) technopolymer, black colour.

Standard execution

Pass-through holes for M6 countersunk head screws.

  • CFGY-D: rotation pin fitted on the right hinge body.
  • CFGY-S: rotation pin fitted on the left hinge body.
CFGY-S - Pin fixed to the left body 
General information

Features and applications

This type of hinge can be used with profiles of 40 mm, with slot dimensions from 8 to 10 mm.

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFGY-S - Pin fixed to the left body 
CFGY-S - Pin fixed to the left body 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFGY-S - Pin fixed to the left bodyCFGY-S - Pin fixed to the left bodyCFGY-S - Pin fixed to the left body
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFGY.40/401901020190930170830
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT