CFTX-PP Hinges

Technopolymer (polypropylene)

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polypropylene based (PP) technopolymer, black colour, matte finish.

Standard executions

Pass-through holes for countersunk head screws.

  • CFTX-PP: with AISI 303 stainless steel rotating pin.
  • CFTX-PP-TT: with titanium grade 2 rotation pin.
General information

Rotation angle (approximate value)

Max 200° (-20° and +180° being 0° the condition where the interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFTX-PP - Stainless steel pin 
CFTX-PP - Stainless steel pin 

Features and applications

Polypropylene hinges are particularly suitable for those sectors where they can be in contact with chemical agents and/or for frequent washing with acidic or basic detergent solutions, such as in the chemical, process, pharmaceutical, food, textile and paper industry.

The version with grade 2 titanium pin guarantees maximum chemical resistance and is suitable for use in highly aggressive environments such as the galvanic industry and the naval sector.

Resistance testsAxial StressRadial Stress90° Angled Stress
CFTX-PP - Stainless steel pinCFTX-PP - Stainless steel pinCFTX-PP - Stainless steel pin
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFTX.4020011002001200200600
CFTX.4930017003001400300900
CFTX.65500300050021005001400
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT