CFTX. Hinges

Technopolymer (polyamide)

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour or RAL 9016 white (C16), matte finish.

Rotating pin

Acetal resin based (POM) technopolymer, black colour or RAL 9016 white (C16), matte finish.

Standard executions

  • CFTX-SH: pass-through holes for countersunk head screws.
  • CFTX-EH: pass-through holes with hexagon socket also available for cylindrical head screws. This hinge with boss or stud can be obtained by means of hexagonal head nuts or screws fitted into the assembly hole.
General information

Rotation angle (approximate value)

Max 200° (-20° and +180° being 0° the condition where the interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFTX-EH - Pass-through holes with hexagon socket also available for cylindrical head screws 
CFTX-EH - Pass-through holes with hexagon socket also available for cylindrical head screws 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFTX-EH - Pass-through holes with hexagon socket also available for cylindrical head screwsCFTX-EH - Pass-through holes with hexagon socket also available for cylindrical head screwsCFTX-EH - Pass-through holes with hexagon socket also available for cylindrical head screws
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFTX.4030015003001500200750
CFTX.49500290040030003001600
CFTX.65800450080044005002200
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT