RH-FG18-P5 Handles with 5/2 pneumatic valve

Technopolymer and aluminium

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

Tube

Anodised aluminium in natural colour, sandblasted matte finish.

Button

Aluminium, blue colour similar to RAL5002.

Standard executions

Nickel-plated steel bushings, threaded blind hole.

By keeping the button pressed, the air outlet channel switches between the two available:

  • RH-FG18-P5-L: one pneumatic valve, connection on the left.
  • RH-FG18-P5-R: one pneumatic valve, connection on the right.

By keeping one or both of the buttons pressed, the air outlet channel switches between the two available:

  • RH-FG18-P5-LL: two pneumatic valves, connection on the left.
  • RH-FG18-P5-RR: two pneumatic valves, connection on the right.
RH-FG18-P5-LL - Two pneumatic valves, connection on the left 
General information

Functioning

The handle is supplied complete with quick couplings for direct connection to a Ø 4 mm tube.

The handle allows direct control of one or two double-acting pneumatic actuators (execution 5/2).

The handle has a pressure chamber discharge function.

Technical features
FunctioningFiltered air
Operating pressureMax. 10 bar
Working temperature-5° ÷ +70°C
Load capacity120 Nl/min (6 bar)
Action force14 N (indipendente dalla pressione di esercizio)
Nominal diameter air passageØ 4 mm
Other executions

Other standard executions

RH-VM-02: single complementary handle without push button and without valve RHVM-02.30.140.S11.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT