RH-FG18-P3 Handles with 3/2 pneumatic valve

Technopolymer and aluminium

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

Tube

Anodised aluminium in natural colour, sandblasted matte finish.

Button

Aluminium, blue colour similar to RAL5002.

Standard executions

Nickel-plated steel bushings, threaded blind hole.

  • RH-FG18-P3-A: one pneumatic valve, normally open (V-A), which is closed by pressing the push button.
  • RH-FG18-P3-B: one pneumatic valve, normally closed (V-B), which is opened by pressing the push button.
  • RH-FG18-P3-AA: two pneumatic valves, normally open (V-A), which are closed by pressing the relevant push button.
  • RH-FG18-P3-AB: one pneumatic valve (1), normally open (V-A), which is closed by pressing the relevant push button and one pneumatic valve (2), normally closed (V-B), which is opened by pressing the relevant push button.
  • RH-FG18-P3-BA: one pneumatic valve (1), normally closed (V-B), which is opened by pressing the relevant push button and one pneumatic valve (2), normally open (V-A), which is closed by pressing the relevant push button.
  • RH-FG18-P3-BB: two pneumatic valves, normally closed (V-B), which are opened by pressing the relevant push button.
RH-FG18-P3-AB - One pneumatic valve, normally open, and one normally closed 
RH-FG18-P3-AB - One pneumatic valve, normally open, and one normally closed 
General information

Functioning

The handle is supplied complete with quick couplings for direct connection to a Ø 4 mm tube.

The handle allows direct control of a single-acting pneumatic actuator (3/2 valve) with one or two independent controls.

The handle has a pressure chamber discharge function.

Technical features
FunctioningFiltered air
Operating pressureMax. 10 bar
Working temperature-5° ÷ +70°C
Load capacity120 Nl/min (6 bar)
Action force14 N (indipendente dalla pressione di esercizio)
Nominal diameter air passageØ 4 mm
Other executions

Other standard executions

RH-VM-02: single complementary handle without push button and without valve RHVM-02.30.140.S11.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT