LBR. Control levers

arranged for clicking operation, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.

Lever arm

Matte chrome-plated steel with cylindrical handle I.280 in Duroplast.

Self-adhesive front plate

Matte anodised aluminium to be fitted after the assembly of the lever.

Standard executions

  • LBR-A:black-oxide steel boss, H7 reamed hole.
  • LBR-N: without boss, with plain hole and flat face.

LBR.45 N and LBR.54 N: flat face opposite to the arm.

LBR.75 N: flat face in correspondance of the arm.

General information

Manoeuvre angle limitation

A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

LBR-A - With black-oxide steel boss, plain hole 
Accessories

Accessories on request

  • Axial retaining washer GN 184.
  • Ball and spring for clicking operation to be fitted into the two holes d3 drilled at 180° (see ball and spring MS.).
Other executions

Special executions on request

  • Different arm lengths and handle shapes.
  • Front plate with words, marks, symbols, graphics.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT