IZP. Control knurled knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Self-adhesive front plate

Anodised aluminium.

Standard executions

Plain blind hole. Assembly by means of a supplied stainless steel transversal grub screw UNI 5929 (grub screw with hexagon socket and cup end).

  • IZP.: plain knob.
  • IZP+K: knob with triangular index.
  • IZP+GS: knob with standard graduation, 20 marks, numbering from 0 to 9 increases as the knob is turned clockwise.

Laser-engraved precision graduations.

Other executions

Special executions on request

The front plate can be customized with words, marks, graphic symbols, etc.

On the plain surface of the knob high precision graduations can be laser-engraved (see Graduations).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT