ERF. Lever handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Standard executions

  • ERF-B: brass boss, threaded blind hole.
  • ERF-N:
  • cylindrical blind hole, brass reinforcement and transversal semi-machined hole for pinning to shaft.
  • square blind hole, with transversal set screw UNI 5929-85 (grub screws with hexagon socket and cup end).
  • ERF-p: zinc-plated steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT