GN 3663 Torque limiting knob

Aluminium and steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Knob body

Anodised aluminium black colour.

Centre closing cap

Acetal resin based (POM) technopolymer, light-grey colour.

Torque limiting mechanism

Black-oxide steel.

Standard executions

Black-oxide steel clamping element, screw, spring and thrust washer.

  • GN 3663 (d2): threaded hole.
  • GN 3663 (d4 - l): threaded screw.
GN 3663 (d<sub>2</sub>) - Boss, threaded hole 
General information

Features and applications

GN 3663 wing knobs are used when the applied tightening torque (see C# ±10% in the table)must not exceed a preset value.

The torque transmission from the wing knob to the clamping element takes place by means of a spring system which prevents the overcoming of the established torque. Upon exceeding the established torque, a "click" sound will be heard to indicate that the maximum tightening has been reached. By turning the knob anticlockwise the mechanism unlocks.

Other executions

Special executions on request

  • Executions with clamping element with plain hole.
  • Executions with clamping element with different threadings and lengths.
  • Different values of torque limiting.
  • Torque limiting knobs for anticlockwise clamping.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT