Retained Clamping Elements

May 22, 2025

Author: Elesa Scandinavia

Reading time: minutes

TAG_elenco_prova.jpg Elesa offers a range of products and straightforward solutions designed to keep clamping elements securely attached to machinery, ensuring compliance with Machinery Directive 2006/42/EC. This European regulation governs the manufacture, market placement, and commissioning of machines, setting out essential safety and performance requirements. Beyond the serious risk to worker safety, the loss of machine components can lead to production delays, machine downtime, and increased maintenance costs. For designers and mechanical engineers, ensuring all machine components - including retained clamping elements - meet the Machinery Directive is a fundamental design consideration.

TAG_elenco_prova.jpg A common application is the use of threaded inserts with locking mechanisms. They ensure that knobs remain securely in place, even under vibrations or mechanical stress, thanks to the non-threaded section.

BT-HP and BT-HP-AV: Retained fluted knobs
BT.png
GN 653.2: Retained screws with knurled knob
GN653.2.png
TAG_elenco_prova.jpg The Elesa range also includes a series of retaining cables or chains to prevent the loss of machine components.
VCT.png
CV-T: Polyethylene and stainless steel retaining cables
CV-T.png
CT-S: Technopolymer and stainless steel ball chains
CT-S.png
GN 111: Brass and stainless steel ball chains
GN111.png
GN 111.2: Stainless steel retaining cables also with black or transparent PVC coating
GN111.2.png
GN 111.4: Polyurethane and stainless steel spiral retaining cables
GN111.4.png



Header

Information request

* denotes required fields



Latest news

All news

Subscribe to Newsletter

For the latest information on Elesa products and services

* denotes required fields

Information request
All news