ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
Special executions on request
Special executions on request
- Teflon coating for the resistance to high temperatures and corrosion (Fig.4).
- FKM packing ring for maximum working temperature up to 270°C.
- Rotary movement of the clamping arm with block in the position at 20°.
- Rotary movement of the clamping arm with block in the position at 45°.