ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
2.5 ASSEMBLY INSTRUCTIONS
Assembly of the indicators to handwheels/knobs:
- couple the handwheel to the control spindle by means of a pin or a grub screw
- set the control spindle to the initial or referring position, by rotating the handwheel
- turn the indicator, by keeping it in the hands, until the pointers are in zero position
- fit the zeroed indicator into the handwheel/knob and uniformly tighten the radial securing screws with a moderate torque to prevent distortion of the indicator case and thus locking the movement.
Assembly of integral indicators (built-in in the handwheel):
- set the control spindle to the initial or referring position
- turn the indicator, by keeping it in the hands, until the pointers are in zero position
- couple the integral indicator to the control spindle by tightening the grub screw, after checking that spindle and indicator are in zero position.