ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
1.3 Special executions
ELESA-CLAYTON position indicators standard range available on this catalogue satisfies most applications. Changes to adapt the indicator to particular applications are possible, for example:
- special dials for indicators with analogue or digital-analogue reading, to be developed on the customer’s indications
- stainless steel metal parts for application on machines and equipment where laws or particular hygienic and environmental factors make it mandatory to use corrosion resistant materials
- gravity indicators with analogue reading with glycerine-filling for high vibration applications, which may interfere with the reading, and for avoiding condensation on the indicator window
- special ratios on the customer’s request and for sufficient quantities, developed by ELESA Technical Department.