ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
1. ELESA-CLAYTON ROTARY CONTROLS
ELESA-CLAYTON rotary controls for regulating different functions
ELESA-CLAYTON rotary controls are used to set and regulate a wide variety of machine functions. In general these indicators are used to regulate flows, capacities, strokes, setting of speed variators, etc.
Each device consists of:
- a handwheel/knob, to manoeuvre the control spindle, thus changing the position of the machine element
- a position indicator, which provides the position of the machine element.