ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
8. COLOURS
In addition to black, which represents the most commonly used colour for plastic components, a large number of standard elements are available in the following colours:
As the RAL tables refer to the colour of paints and are therefore colours with a glossy surface, the RAL code is indicated indicatively because the tone of the colour of the moulded part may differ slightly, depending on various factors such as the colouring of the polymer pigments (polyamide or polypropylene), the glossy or matte finish, the thickness and the shape of the product.