SELF-SANITISATION AGAINST BACTERIA AND FUNGI
SRD.551 Grub screws
With a screwdriver slot, technopolymer
Material
Polyamide based (PA) technopolymer, natural colour.
Features and applications
The screw is similar in shape and size to that specified in DIN 551 or ISO 4766.
As it has no head, it can be inserted fully into the hole, sitting flush with the surface.
It is made entirely from insulating material that is resistant to corrosion and chemicals. It is suitable for applications in industry, aeronautics and electronics, and in all cases where weight reduction is required.
The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.