HCFE. Oil level sight glasses

Transparent technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Transparent polyamide based (PA-T) technopolymer. Avoid contact with alcohol or detergents containing alcohol.

Packing ring

NBR synthetic rubber flat washer.

Maximum continuous working temperature

100°C.

General information

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

Note

For use with other fluids with special additives, please contact ELESA Sales Department.

Accessories

Accessories on request

Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT