MTC-SST Latch clamps

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Rivets

AISI 304 stainless steel.

Pulling hook

Parallel to clamping arm, AISI 304 stainless steel.

Oscillating pin and nuts

AISI 303 stainless steel.

Handle

Polyurethane, red colour.

General information

Features and applications

All articulated joints are lubricated with special grease.

MTC. clamps ensure tight closing of any cover.

The position of the pulling hook can be adjusted according to specific applications.

MTC-SST - Latch clamps 
Accessories

Accessories on request

TRU: U-shaped pulling hooks of various dimensions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT