MS. Ball and spring

for control elements, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Spring

AISI 302 stainless steel.

Ball

AISI 420 stainless steel.

General information

Features and applications

MS. group is indicated for fitting on the following operating and control knobs where clicking operation is required:

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT