MCR Toggle clamps

weldable steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phosphated weldable steel.

Pins

Ground and hardened steel.

General information

Features and applications

All articulated joints are lubricated with special grease resistant to high temperatures.

MCR toggle clamps are particularly suitable for applications on moulds for plastic materials and in rotational moulding.

The position of the threaded screw can be adjusted according to specific applications.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT