MFC-SST Push-pull toggle clamps

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Rivets

AISI 304 stainless steel.

Base

AISI 304 stainless steel.

Push lever

AISI 303 stainless steel.

Handle

Polyurethane, red colour.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

MFC-SST clamps are suitable for use requiring high resistant torque given their solid base body. Both push and pull clamping can be performed effectively.

MFC-SST - Push-pull toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT