MFC. Push-pull toggle clamps

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Base

Manganese phosphate pressed steel, black colour.

Push lever

Zinc-plated steel.

Handle

Polyurethane, red colour.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

MFC. clamps are suitable for use requiring high resistant torque given their solid base body. Both push and pull clamping can be performed effectively.

MFC. - Push-pull toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT