MFA. Push-pull toggle clamps

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Push lever

Zinc-plated steel.

Reference bushing

Zinc-plated brass.

Nut

Zinc-plated steel.

Handle

Polyurethane, red colour.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

MFA. clamps ensure only perfect push clamping.

MFA. - Push-pull toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT