MTR. Latch clamps

weldable steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Grey coated weldable steel.

Pin

Ground and hardened steel.

Pulling hook

Natural steel.

Oscillating pin and nuts

Natural steel.

Standard executions

  • MTR.1500: with clamping hole by removable tube.
  • MTR.1510: with clamping lever.
General information

Features and applications

All articulated joints are lubricated with special grease.

MTR. latch clamps are particularly suitable for applications on moulds of plastic products and rotational.

The small dimensions of MTR.1500 execution greatly reduces the possibility of accidental damage. In addition, this execution allows the operability of the locking through a removable tube always cold, even when the mould on which the tool is used is just out of the oven.

The position of the pulling hook can be adjusted in length according to the specific applications.

MTR. - Latch clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT