MTC-S Latch clamps

with safety device, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle

Polyurethane, red colour.

Standard executions

AISI 316 stainless steel spring.

  • MTC-S-T6: C10 zinc-plated steel body.

Zinc-plated steel rivets, pulling hook, oscillating pin and nuts.

  • MTC-S-T16: AISI 316 stainless steel.
General information

Features and applications

All articulated joints are lubricated with special grease.

MTC-S latch clamps are particularly suitable for equipment and applications with strong vibration stresses where it is required to assure the holding of the clamp engagement against accidental opening.

The clamp opening is obtained by actuating the button to disengage the safety device, thus it is possibile to operate with the control lever.

MTC-S - Latch clamps 
Accessories

Accessories on request

U-shaped pulling hooks of various dimensions TRU.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT