MOA-R Horizontal toggle clamps

with folded base, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phosphated weldable steel.

Rivets

Phosphated steel.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease resistant to high temperatures.

A special feature of MOA-R toggle clamps is their low closure profile.During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

MOA-R toggle clamps are particularly suitable for applications on moulds for plastic materials and in rotational moulding.

Slotted assembly holes for applications in inches.

MOA-R - Horizontal toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT