RLT-AL Profiles ELEROLL

for roller elements, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RLT-AL-AN: anodised aluminium, natural colour.
  • RLT-AL-BL: aluminium, natural colour.
  • RLT-AL-AN-SL: anodised aluminium, natural colour, slotted holes.
General information

Features and applications

The profile can hold up to 11 RLT-U roller elements or RLS-U ball elements. The particular section of the profile allows the interlocking fixing of the roller and ball elements without the need for screws or other fasteners.

The profile ensures a high resistance to bending under load even in cases of point support (Fig. 1).

Other executions

Special executions on request

Profiles with length different from the standard executions (maximum length 2970 mm).

Instructions of use

Assembly instructions

Fix the profile to the supporting structure with screws of suitable size and number for the specific application, by making, if necessary, appropriate holes in the base of the profile.

The profile can be mounted in two points of support (Fig.1) or in complete support (Fig.2).

For the drainage of any fluids that can collect inside the profile (for example in case of applications on machines and equipment whose parts must be frequently cleaned by using water jets, for hygienic reasons) it is recommended, if necessary to make holes of appropriate size and shape in the base of the profile.

Technical data

See: ELEROLL Modular roller tracks.

RLT-AL - Profiles ELEROLL 
RLT-AL - Profiles ELEROLL 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT