GN 509.10 Ball transfer units

Stainless steel, with collar, with friction bearing

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

AISI 303 stainless steel     NI

Ball

Stainless steel AISI 420C, hardened

Friction bearing

Technopolymer

Max. working temperature

-50 °C to +90 °C

Information

Information

Ball transfer units GN 509.10 are used for building mechanisms and devices. The friction bearing of the ball ensures low-friction displacement and rotation of workpieces in any direction.

A tolerance of H7 for the location hole of d2 is recommended.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT