RLS-U Ball elements for ELEROLL

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Balls

Acetal resin based (POM) technopolymer, white colour.

Ball holder

Polyamide based (PA) technopolymer, black colour.

General information

Features and applications

  • The ball elements, suitably fixed within the RLT-AL aluminum profiles (Fig. 1) create modular roller tracks for idle omnidirectional handling.
  • The ball elements can be combined with RLT-U roller elements for various applications in different fields: feeding and discharging benches in construction machinery, storage and picking systems, packaging machinery, etc.
  • The low friction coefficient between the ball and the ball holder eliminates the need for lubrication maintenance.
  • The particular section of RLT-AL profile allows the fixing of the ball elements into the profile without the need for screws or other fasteners (Fig.1).
  • The ball elements are divisible in correspondence of predefined sections (Fig.2) so as to create roller tracks of the precise required length.
  • The balls may be removed and replaced without disassembling the entire roller track, by using a common screwdriver in the appropriate notch cut into the ball holder (Fig. 3).

Technical data

See: ELEROLL Modular roller tracks.

RLS-U - Ball elements for ELEROLL 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT