RH-GZ Simple or extensible feet

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

No-slip foot

Soft PVC.

Safety locking device (red colour)

Polyamide based (PA) technopolymer.

Standard executions

Assembly by means of M4 screws and nuts.

  • RHGZ-000: simple foot.
  • RHGZ-068: extensible foot.

Colour index:

  • 44: enamelled zinc die-cast, black colour, satin finish.
  • 52: zinc die-cast, RAL 7035 grey colour.
General information

Features and applications

PVC soft no-slip feet ensure stability to the supported device even on slipping floors both in retracted and extended position.

RHGZ-068 series extensible feet are generally used on devices and instruments subjected to particular stress, where a high gripping force is required; this is provided, both in retracted and extended position, by a special locking device (red colour).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT