CM. Lever latches

with key-way type knob, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Rotor, stator and knob in nickel-plated zinc alloy.

Nut

M19x1 in brass.

Spring washer

Zinc-plated steel.

Closing lever

Zinc-plated steel, thickness 2.5 mm.

Screw

M5x8 zinc-plated steel.

Internal spring

Stainless steel.

Rotation

90°.

CM. - Without tranversal hole 
General information

Features and applications

CM compression latches are particularly suitable for applications on cabinets or doors subject to strong vibrations.

The lever rotation is only possible through the knob compression.

Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).
CM. - Without tranversal hole 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT