RMR Horseshoe Magnets

pass-through hole

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard execution

(AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 350°C.

Red lacquering, resistant to temperatures up to 180°C.

Retaining magnets technical data.

General information

Features and applications

RMR U-magnets are unshielded, cast, magnetic systems with high performances and moderate overall dimensions.

They have a split adhesive surface.

To ensure that the adhesive force is not impaired, the fixing screws must be made out of non-magnetic material.

For easier handling and for avoiding demagnetisation, these magnets have an iron plate on their adhesive surface.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT