RMPR Magnets for profile systems

Neodymium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer housing, black colour, matte finish.

Screw and pressure plate

Zinc-plated steel.

Standard execution

(NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C, nickel-plated finish.

Retaining magnets technical data.

General information

Features and applications

RMPR retaining magnets allow easy fixing of doors, covers or tools to aluminum profiles.

The elastic lateral elements allow the retaining magnet to be inserted at any point in the groove of the profile. Tighten the pressure screw slightly to get the fastening, preventing it from slipping.

RMPR - Retaining magnets for profile system 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT