VBR.4 Four-arm handwheels

Technopolymer and steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.

Arms

Matte chrome-plated steel complete with handles type I.622 in technopolymer.

Standard execution

Black-oxide steel boss, uncovered front end with pre-drilled pass-through hole.

Accessories

Accessories on request

Axial retaining washer GN 184.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT