ETH-CLEAN Tubular Handles

Technopolymer and aluminium, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

Covers

  • ECA.T: Polyamide based (PA) technopolymer, white colour similar to RAL 9002, glossy finish, press-fit assembly. Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

Anti-rotation tube assembling system

Special expansion-assembly system between the tube and the handle shanks to prevent rotation during operation.

Standard execution

Pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.

  • Aluminium tube, coating in white colour similar to RAL 9002, glossy finish. Side shanks in white colour similar to RAL 9002.

Suggested tightening torque:

  • back mounting with plain holes: 8 [Nm]
  • front mounting with plain or tapped holes: 15 [Nm].
General information

Ergonomy and design

The large diameter of the tube offers a good and comfortable grip; the antirotation assembly system of the handle shanks to the tube has been developed to offer a firm and secure manœuvrability during operations.

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

ETH-CLEAN - Tubular handles 
Other executions

Special executions on request

Different lengths.

Accessories

Accessories on request

  • DS-ETH: spacer sleeves in glass-fibre reinforced polyamide based (PA) technopolymer to increase the distance between the handle and the fitting surface.
  • ECA.T: polyamide based (PA) technopolymer closing caps, white similar to RAL 9002 (CLEAN), glossy finish, press-fit assembly.
ETH-CLEAN - Tubular handles 
CodeDescriptiond2hh2h4For handleETH-CLEAN - Tubular handles
15256DS-ETH.35-16-CLEAN416101.512.5ETH.3525
15258DS-ETH.35-32-CLEAN432.511815ETH.3555
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT