EBR-PN Handle with pneumatic valve

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Button

Light-blue technopolymer, glossy finish.

Screw-covers

Technopolymer, grey-black colour, matte finish. Supplied assembled, removable by a screwdriver.

Standard executions

Brass bosses, threaded blind hole.

  • EBR-PN-3/2-NO: the pneumatic valve is normally open. The actuation of the button stops the air passage.
EBR-PN - Handle with pneumatic valve 
  • EBR-PN-3/2-NC: the pneumatic valve is normally closed. The actuation of the button opens the air passage.
EBR-PN - Handle with pneumatic valve 
  • EBR-PN-5/2: the actuation of the button switches the output channel of the air, between the two available.
EBR-PN - Handle with pneumatic valve 
General information

Functioning

The handle is supplied with quick couplings for direct fitting of a tube Ø 4 mm for pneumatics.

The handle allows the direct drive of a single-acting pneumatic actuator (execution 3.2) or double acting (execution 5.2). The force to be applied to the button for the actuation of the drive is independent from the operating pressure.

The handle is already set up with discharge function of the pressure chamber.

EBR-PN handle can be assembled with EBR neutral handle.

Technical features
FunctioningFiltered air
Operating pressure2 ÷ 10 bar
Working temperature

-20° ÷ +80°C: dry air

0° ÷ +80°C: lubricated air

Load capacity130 Nl/min (6 bar, free exhaust)
Action force25 N (independent from the operating pressure)
Nominal diameter air passageØ 2.5 mm

Technical data

Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT