MRH Folding handles with recessed tray

for screw mounting, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

Acetal-based technopolymer (POM), black colour, matte finish, high UV resistant.

Handle

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish, high UV resistant.

AISI 316 stainless steel spring.

AISI 316 stainless steel rotating pin.

Fixing insert

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish, high UV resistant.

AISI 316 stainless steel self-tapping screws Ø3.5 (included in the supply).

Standard executions

  • MRH.80-6: mounting on panels with a maximum thickness of 6 mm.
  • MRH.80-12: mounting on sandwich panels with thickness between 6 mm and 12 mm.
General information

Features and applications

The MRH handle is completely recessed.

By pressing the retractable button, the handle will come out of its casing thanks to a snap mechanism, allowing the opening of closing panels, drawers, etc.

Technical data

Tensile stress: the values F1 indicated in the table were obtained during breaking tests carried out under the test conditions shown in the figure with ambient temperature.

MRH - Folding handles with recessed tray 
Instructions of use

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Insert the handle body all the way into the hole.
  • Insert the fixing insert using the self-tapping screws (included in the supply) until they can go no further. The suggested tightening torque is 1 Nm.
MRH - Folding handles with recessed tray 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT