MPR-CLEAN Folding handles with recessed tray

with return spring, technopolymer, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish.

Standard execution

Pass-through holes for M4 or M5 countersunk-head screws (not supplied).

Rotation pin and return springs

AISI 303 stainless steel pin, AISI 302 stainless steel springs.

General information

Technical data

The lifting resistance (F1) and tensile strength (F2) values reported in the table are the result of permanent deformation by means of the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

MPR-CLEAN - Folding handles with recessed tray 
Instructions of use

Assembly instructions

Drill the handle housing according to the template dimensions.

MPR-CLEAN - Folding handles with recessed tray 
 xyf1f2
MPR.141135+0.265+0,2118+/-0,179+/-0,1
MPR.167158-0.286-0,2141+/-0,198+/-0,1
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT